Case study: precision assembly of electronics
Cutting-edge force-controlled motion search technology enables ROKAE robots for all scenarios of flexible and precision assembly, performing repetitive tasks accurately and continuously.
Model: ROKAE xMate ER7 Pro
✔️Payload: 7kg
✔️Reach: 850 mm
✔️DOF: 7
✔️Repeatability: ±0.03mm
Equipped with an integrated 2D industrial camera, ROKAE xMate cobots enable high-speed defect detection and correction, allowing contactless and damage-free intelligent inspection for better quality. Space compliance allows the robot to deal with inconsistent incoming parts and eliminate the internal force.
In the fast-growing electronics industry, agility is the key for an enterprise to survive and succeed. Collaborative robots can perform complex, dangerous, and highly repetitive tasks reliably and consistently, and enable human workers to focus on value-added tasks.